alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon

Mechanical Seal Support Systems

Swagelok Mechanical Seal Support Systems: Easy to Configure, Locally Built, and Ultra-Reliable

To ensure that your rotating equipment runs safely, optimally, cost-effectively, and, thus, with far fewer potential leak points, choose Swagelok Seal Plan Kits, which employ bent tubing and other componentry – Extended Male Connectors, Thermowell Tees, Integral Orifice Flange Adapters, Orifice Unions – versus threaded connections; and Seal Plan Assemblies, including Instrumentation Panels, Seal Pots, and Skids. All of our Kits and Assemblies are API 682 standard designs, are simple to install and maintain, and will help keep your shafts and seals properly lubricated. In addition, your seals will stay clean and at their expected operating temperature.


Seal Support Plan API 12

Swagelok Seal Plan Kits are available for:

  • Process Side Plans 11, 12, 13, 14, 21, 22, 23, 31, and 41
  • Atmospheric Side Plans: 51, 62, 65A, and 65B
  • All can be customized to your specific site requirements!

Seal Plan Assembly

Swagelok Seal Plan Assemblies are available for:

  • Process Side Plan 32
  • Between Seal Plans 52, 53A, 53B, 53C, 54, 55, 72, 74, 75, 76, and 72/76
  • All built our Swagelok-certified Fabrication technicians!

For additional technical information, email Gary Osman, Field Engineer: gary.osman@swagelok.com.


Click here for the complete Mechanical Seal Support Systems story

seal support system