Your Local Hose Pros
For over 50 years, you’ve trusted us to provide quality leak-tight tube fittings, valves, gauges, tubing, and other premium fluid-system componentry. But our product arsenal also includes premier Swagelok hoses and flexible tubing.
Our hoses go through rigorous testing to ensure safety and performance. We test: room temperature burst, hot and cold elevated temperature burst, static and dynamic bend radius, permeation, and vacuum (to make sure our hoses are – and stay – virtually leak-free). Our hoses are also tested to have working pressures up to 6000 psig (413 bar).
As we are fully-stocked and have certified Swagelok engineers on staff, we offer quick Custom Fabrication for both simple and complex system needs. Often, we’re even able to provide same-day delivery.
In just a short period of time, the wrong hose can cause major inefficiencies within your system. That’s why we can help you choose between a variety of core materials, plus numerous end connections and covers to ideally address your operational challenges around temperatures, pressures, and equipment. With 22 hoses and 89 end connections, we have the solution for almost any static or dynamic application.
Core Type
The core defines the hose. If you have a metal core, you have a metal hose. At Swagelok Pittsburgh | Tri-State Area, we offer products in customizable lengths for varying applications, chemical compatibility, temperatures, and operating pressures.
|
Core |
General Application |
Pressure and Temperature |
Customizable Sizes |
|
Metal |
High-Temperature, Medium-Pressure, Vacuum, Corrosive, General-Purpose |
Vacuum to 3,100 psi; -325°F - 850°F |
¼” - 2” |
|
Fluoropolymer |
Inert, Flexibility |
150 psi - 3,500 psi; -65°F - 450°F |
⅛” - 2” |
|
Thermoplastic |
High-Pressure, Low-Temperature |
1,500 psi - 5,000 psi; -40°F - 200°F |
¼” - 1” |
|
Rubber |
Flexibility |
300 psi - 350 psi; -40°F - 200°F |
¼” - 2” |
End Connections and Covers
Swagelok Pittsburgh | Tri-State Area offers 89 hose end connection and a wide array of covers.
End Connections
End connections are important to maintain the proper pressure and avoid any sort of slip between hoses. It’s also possible, using tube stub adapters, union tees, and elbows, to implement the same hose for multiple applications. Simply switch out the end connection.
- Tube Stub
- Tube Fittings
- VCR/VCO
- SAE 37 JIC° (male & female)
- NPT (male & female)
- Tube Butt Weld
- Kwik Clamps
- Cam and Groove
- Lap Joint Flange
- ISO/BSP
- KF
Covers
Fluid-systems are host to many different environments and variables that might damage your hose. Covers provide external protection for your hose from things like corrosion, extreme temperatures, or kinking, which could lead to leaks.
|
Cover |
General Application |
|
Fire Jacket |
Insulation from temperature extremes |
|
Thermosleeve |
Protection from weld splatter and UV light |
|
Armor Guard |
Flexible protection against kinking and abrasion |
|
Spiral Guard |
Flexible protection from abrasion |
|
316 SS Braid |
Corrosion resistance |
|
Spring Guard |
Flexible protection against kinking and abrasion |
Tagging Options
Tagging simplifies record keeping and asset management. It’s the best way to meet safety requirements and organize products based on type of material, fluid content, installation/testing dates, and maintenance schedules.
Perma tags are likely your best option as they’re easy to clean, fit five lines of information, and are protected from the operating environment. In addition to perma, we offer matt, lanyard, and clamp tags.
|
Tag |
Details |
|
Perma |
Polyester tag encapsulated in platinum-cured silicone with customer-specified text; attached with adhesive |
|
Matt |
Polyester tag with customer-specified text; attached with adhesive |
|
Lanyard |
Stainless steel tag with customer-provided registration number or customer-specified text; attached with stainless steel lanyard and aluminum clamp. |
|
Clamp |
Stainless steel tag with customer-specified text; attached to the hose with two metal bands |
Hose Services
Swagelok Pittsburgh | Tri-State Area also offers hose-related services to keep your fluid-systems safe and optimally efficient.
If you take advantage of our Hose Advisory Service, certified hose experts Mike Gagel and Gary Osman will walk the floor with you to review your current hose usage, performance, and maintenance practices. Their audit includes a comprehensive report of prioritized repairs and recommendations.
Our Hose Essentials Training is a half-day course that teaches students the fundamentals of hose optimization – while also providing participants maintenance and storage best practices.
If you’re interested in learning more about our hose products and services, contact us today. We’re your Swagelok Hose Pros!