Leasing Genuine Swagelok® Tools
When it comes to maximizing profitability on your next project, purchasing Equipment for short-term or infrequent use should be the Lease of your concerns.
Leasing genuine Swagelok® Tools from Swagelok Pittsburgh | Tri-State Area is your ideal solution to avoid costly investments in gear you would not commonly require or need to inventory and maintain.
Reduce the financial impact on your overall operating budget by renting – by the hour, day, week, or month – pristinely and routinely serviced, expertly packaged Swagelok Multi-Head Swaging Units, Benchtop Tube Benders, and Orbital Welders.
Multi-Head Swaging Units (MHSUs)
Our portable MHSUs, in complete kits for <1” or >1” installations, prevent galling, thread damage, and deformation – while reducing make-up torque by up to 70% versus manual methods. And just one person is required for operation, with very minimal physical effort involved.
Manual and Electric Benchtop Benders
Our Manual Benchtop Bender is lightweight and comes with a variety of shoes to accommodate a 1° to 180° bending range. We also offer a large Electric Tube Bender that is electronically controlled, with multiple shoe sizes, for a bending range of 1° through 110°.
Swagelok Orbital Welding System
The Swagelok Orbital Welding System includes an M200 power supply that delivers reliable, uniform welds via an easy-to-use color touchscreen. Six different weld heads and a vast array of fixtures, collets, and other accessories are available to suit your every application.
Lease Swagelok® Tools Today
We can help you save time, money, worry – no matter how large your project or challenging your application. Contact us at info@pittsburgh.swagelok.com or 412.761.3212.