alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon

Swagelok GB and 60 Series Low-Emission Ball Valves

 

Our versatile GB Valves and 60 Series Low-Emission Ball Valves deliver ultra-safe, reliable, repeatable, and leak-tight results in a wide variety of fluid-system applications and operating conditions.

GB-Series General Service Valves

Working Pressures: Up to 6000 psig

Temperature Range: -40°F to 250°F

Available In: 316/316L, Alloy 2507, 6-Moly, Alloy 625, Alloy 825, Alloy C-276;

½”or 7/8" bore sizes

Why Should You Choose the GB-Series Valve?

  • The body's bolt pattern enables the easy addition of a lockout handle, panel mount, or pneumatic actuator to reduce inventory and provide installation flexibility.

  • The mechanically locked (crimped) end screw design increases safety by preventing accidental loosening.

  • No O-rings; the body seals designed for hydrostatic testing up to 1.5X maximum rated pressure.

60-Series General Purpose Valves

Working Pressures: Up to 2200 psig

Temperature Range: -65°F to 850°F

Available In: Stainless Steel, Brass, Carbon Steel, Special Alloys

Styles: On/Off 2-Way or Switching 3-Way

Why Choose the 60-Series Valve?

  • Operates in fully open OR fully closed position

  • Variety of end connections 1/8" to 2”

  • Spring-loaded seat in multiple materials

  • Special swing-out design facilitates fast/easy maintenance of valve inline

Superior Solutions

Swagelok Instrumentation Valves – and all our premium-quality Components – are a superior solution for your most demanding operational pressures.


Learn more by contacting Swagelok Field Engineering Gary Osman (gary.osman@swagelok.com). 

 

Global Brand Leader | Always-Available Local Inventory | Applications Expertise and Support